Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Hummel
Description
90° Snap Elbow PG - Accessories
Bill of material
90° Snap Elbow 1.315.1100.11
AG
Outside thread
PG 11
IG
Inside thread
PG 11
FR
Color
POS
Position
GL
8 mm
H
27.0 mm
L
31.5 mm
R
max. bending radius
6 mm
SW
22 mm
BN
Order No.
1.315.1100.11
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices